IESNA:LM-63-2002
[TEST]P955034
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8A-835-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 80 CRI, 3500K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]25916
TILT=NONE
208 -1 1 37 22 1 1 1.5 1.5 0
1 1 227.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
2839.2 3101 3385.8 3688.2 3950 4169.4 4335.7 4433 4448.9 4401.1
4351.6 4348.1 4378.1 4443.6 4597.5 4981.3 5934.8 7365.9 8641.3 9621.3
10374.8 11086 11728.1 12331.3 12736.4 12152.6 9837.1 6881.2 4758.5 3200
1349.7 428.1 203.4 88.4 28.3 0 0
2839.2 3106.3 3407 3698.9 3962.4 4181.8 4358.7 4456 4470.1 4427.7
4372.8 4371.1 4394.1 4461.3 4618.7 4919.4 5740.2 7135.9 8558.1 9573.5
10357.2 11146.1 11749.3 12340.1 12777.1 12400.3 10256.3 7323.4 4986.6 3318.5
1436.4 465.2 237 104.4 37.1 0 0
2839.2 3102.7 3394.6 3675.9 3927.1 4135.8 4296.8 4397.6 4408.2 4371.1
4330.4 4323.3 4348.1 4415.3 4565.6 4846.9 5513.8 6771.5 8186.7 9286.9
10100.7 10956.8 11768.8 12513.5 13143.2 13323.7 11880.2 9244.5 6237.3 4050.9
1875.1 739.4 415.7 230 106.1 35.4 0
2839.2 3081.5 3352.1 3621 3847.5 4040.3 4194.2 4273.8 4300.3 4284.4
4254.3 4250.8 4272 4303.8 4392.3 4570.9 4875.2 5575.7 6771.5 8144.2
9364.8 10498.7 11655.6 12745.2 13787.1 14600.9 15151 15195.2 14243.5 11300
6350.5 2273.1 912.8 488.2 224.7 51.3 0
2839.2 3046.1 3284.9 3530.8 3744.9 3927.1 4072.1 4169.4 4213.6 4224.2
4222.5 4233.1 4263.2 4291.5 4348.1 4477.2 4703.6 5045 5683.6 6762.7
8172.5 9677.9 11192.1 12768.2 14068.4 15296 16500.7 17846.9 18895.8 18124.6
14339 7898.3 3108 1390.4 587.3 60.1 0
2839.2 3026.7 3237.2 3449.4 3644 3822.7 3967.7 4081 4142.9 4187.1
4218.9 4270.2 4348.1 4410 4468.3 4560.3 4756.7 5071.6 5552.7 6141.8
7010.3 8147.7 9442.6 10833 12267.6 13857.9 15633.9 17719.5 20592.3 22299.3
20401.2 15335 8340.6 2975.4 739.4 42.5 0
2839.2 3016 3223 3437.1 3626.3 3805 3958.9 4070.3 4137.6 4180
4224.2 4275.5 4349.8 4415.3 4484.3 4586.9 4777.9 5087.5 5572.2 6196.6
7029.8 8144.2 9409 10771.1 12234 13842 15656.9 17852.2 20588.7 22196.7
20123.5 15041.3 8299.9 3035.5 730.6 47.8 0
2839.2 2980.7 3150.5 3336.2 3514.9 3688.2 3843.9 3974.8 4068.6 4141.1
4217.2 4309.1 4410 4494.9 4578 4696.5 4887.6 5183 5621.7 6219.6
6980.2 7910.7 9026.9 10312.9 11767 13403.3 15189.9 17119.8 19490.2 21301.6
18825.1 11756.4 5333.4 1814.9 431.6 37.1 0
2839.2 2957.7 3085 3231.9 3391.1 3552 3711.2 3851 3978.4 4089.8
4206.5 4318 4424.1 4517.9 4624 4777.9 4999 5340.4 5853.4 6553.9
7480.9 8586.4 9868.9 11269.9 12695.7 14195.8 15736.5 17372.8 19000.2 19548.6
17369.2 11641.4 5007.9 1501.8 605 168 0
2839.2 2917 3009 3115.1 3247.8 3392.8 3534.3 3681.2 3815.6 3951.8
4089.8 4215.4 4321.5 4434.7 4555 4698.3 4921.2 5278.5 5830.4 6635.3
7682.5 8890.7 10183.8 11494.6 12800.1 14110.9 15460.6 16753.7 17342.7 16219.4
12771.8 6407.1 1730 656.3 357.3 99.1 0
2839.2 2874.5 2920.5 2994.8 3093.9 3201.8 3330.9 3456.5 3592.7 3720.1
3868.7 4012 4153.5 4302.1 4456 4639.9 4892.9 5285.6 5876.4 6759.1
7917.8 9292.3 10619 11761.7 12750.5 13686.3 14447 14627.4 13707.5 11199.2
6987.3 2554.4 513 157.4 54.8 19.5 0
2839.2 2853.3 2872.8 2929.4 3010.7 3101 3208.9 3320.3 3440.6 3569.7
3707.7 3849.2 4004.9 4164.1 4341 4553.3 4831 5239.6 5812.7 6598.2
7650.7 8871.2 9991 10688 11008.1 11066.5 10829.5 10079.4 8705 6674.2
3928.8 1337.3 304.3 86.7 24.8 10.6 0
2839.2 2825 2826.8 2856.8 2911.7 2978.9 3060.3 3146.9 3233.6 3315
3405.2 3488.4 3585.6 3679.4 3782 3905.8 4088 4374.6 4827.4 5487.3
6334.6 7194.3 7786.9 7870 7395.9 6515 5255.5 3690 2103.3 962.3
412.2 155.7 58.4 23 10.6 1.8 0
2839.2 2775.5 2738.3 2717.1 2699.4 2667.6 2612.7 2526.1 2411.1 2274.9
2119.2 1954.7 1790.2 1643.3 1530.1 1447 1386.9 1363.9 1482.4 1756.6
2060.8 2310.2 2296.1 1892.8 1326.7 884.5 612.1 426.3 284.8 176.9
111.4 70.8 35.4 14.2 3.5 0 0
2839.2 2729.5 2644.6 2538.4 2386.3 2197 1974.1 1724.7 1459.4 1199.3
1010.1 911 889.8 898.6 928.7 955.2 976.5 978.2 955.2 907.5
854.4 801.3 744.7 682.8 601.4 500.6 390.9 281.3 210.5 153.9
99.1 58.4 23 8.8 3.5 0 0
2839.2 2688.8 2536.7 2333.2 2053.7 1747.7 1427.5 1144.5 981.8 926.9
898.6 873.9 854.4 834.9 824.3 817.3 808.4 788.9 746.5 684.6
622.7 560.8 500.6 431.6 362.6 302.5 258.3 219.3 173.4 118.5
60.1 30.1 14.2 5.3 0 0 0
2839.2 2648.1 2434.1 2108.6 1747.7 1381.5 1093.2 983.5 951.7 925.2
898.6 872.1 845.6 819 780.1 735.9 684.6 624.4 559 495.3
435.2 382.1 339.6 306 274.2 244.1 212.3 168 115 77.8
51.3 28.3 12.4 5.3 0 0 0
2839.2 2623.3 2331.5 1951.1 1523.1 1162.2 1015.4 985.3 957 926.9
902.2 872.1 840.2 801.3 751.8 689.9 622.7 553.7 481.2 410.4
352 314.9 288.3 263.6 237 210.5 180.4 143.3 113.2 90.2
65.5 42.5 14.2 1.8 0 0 0
2839.2 2588 2232.4 1781.3 1339.1 1077.3 1018.9 990.6 962.3 932.2
905.7 877.4 843.8 797.8 735.9 670.4 590.8 511.2 424.5 362.6
321.9 297.2 277.7 256.5 233.5 205.2 169.8 139.7 116.8 92
67.2 42.5 12.4 0 0 0 0
2839.2 2584.4 2200.6 1715.9 1268.3 1066.7 1029.5 999.5 969.4 941.1
912.8 880.9 847.3 797.8 737.6 658 567.8 477.6 403.3 346.7
311.3 288.3 267.1 244.1 217.6 184 146.8 122.1 99.1 76.1
51.3 28.3 7.1 0 0 0 0
2839.2 2584.4 2177.6 1680.5 1238.3 1066.7 1036.6 1006.5 972.9 941.1
912.8 882.7 849.1 804.9 748.3 670.4 574.9 479.4 398 337.9
302.5 281.3 260 235.3 205.2 162.7 125.6 104.4 84.9 63.7
40.7 15.9 1.8 0 0 0 0
2839.2 2593.3 2188.2 1685.8 1238.3 1066.7 1036.6 1006.5 974.7 944.6
914.5 884.5 852.6 810.2 753.6 666.9 571.4 472.3 390.9 332.6
300.7 279.5 256.5 233.5 201.7 152.1 118.5 99.1 77.8 56.6
35.4 12.4 0 0 0 0 0
